7810-30BL-G1001CABINET LOCK

Description

CABINET LOCK

PRODUCT INFORMATION

FEATURES

  • For use on right-handed doors (Lock for drawer application available by special order)
  • High-security Million Lock dimple key
  • keys are reversible. Turn the key 360° to lock or unlock
  • Brass cylinder lock with stainless steel body
  • One million key changes available
  • Please specify keyed alike or differently when ordering
  • Includes screws
  • Available in Satin Nickel (NI), Chrome (CR) or Black (BL) finish
  • Can be used with spacer 6810-SP, sold separately. See below
  • Master key system available at a surcharge (Max. 2, 520 key changes per master key.)
Applications

CABINET LOCK

Specs
ITEM NO.7810-30BL-G1001
Weight 210 g
Dimensions 41 × 44 × 55 mm
Key Changes

1-Million

Million Lock

Yes

Master Keying Availability

Yes

Overall Length (mm) Width (mm) Height (mm) Weight (g)
41 mm 44 mm 55 mm 210 g

Components

Component Material Finish
Body 304 Stainless Steel Satin
Cylinder Housing Brass Black Chrome
Dead Bolt 304 Stainless Steel Plain
Ring Brass Black Chrome
Counterplate 304 Stainless Steel Black Chrome
Key Brass Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads