Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
55
Width of Item (in)
2.1875
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tappings crew
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files