204R/PB

BRASS LIFT OFF HINGE - 204R/PB

Product Description
  • High quality solid brass lift-off hinge
Product Specifications
Material
Brass
Finish
Polished Brass
Weight of Item (g)
241
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
75
Width of Item (in)
3
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35
Max. Door Height (mm)
890
Max. Door Height (in)
35.0625
Max. Door Width (mm)
710
Max. Door Width (in)
27.9375
Knuckles
2
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BRASS LIFT OFF HINGE - 204R/SN

$135.00
BRASS LIFT OFF HINGE - 203R/PB

$75.00
BRASS LIFT OFF HINGE - 204L/PB

$135.00
BRASS LIFT OFF HINGE - 201L/PB

$44.00
BRASS LIFT OFF HINGE - 202R/PB

$58.00