203L/PB

BRASS LIFT OFF HINGE - 203L/PB

Product Description
  • High quality solid brass lift-off hinge
Product Specifications
Material
Brass
Finish
Polished Brass
Weight of Item (g)
104
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
20
Max. Door Height (mm)
600
Max. Door Height (in)
23.625
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Knuckles
2
Holes
6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BRASS LIFT OFF HINGE - 203L/SN

$75.00
BRASS LIFT OFF HINGE - 203R/PB

$75.00
BRASS LIFT OFF HINGE - 204L/PB

$135.00
BRASS LIFT OFF HINGE - 201L/PB

$44.00
BRASS LIFT OFF HINGE - 205L/PB

$210.00