ITEM NO. | DLB-96/CR |
Weight | 78.5 g |
Dimensions | 27 × 102.2 × 13.5 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 13.5 x 6.2 |
Bar Shape | Oval |
CC Length (Inch) | 3-25/32 |
CC Length (mm) | 96 |
Internal Height (mm) | 20.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
102.2 mm | 13.5 mm | 27 mm | 78.5 g |
Components
Component | Material | Finish |