UDD-BKTUDD Brackets

Specs
ITEM NO.UDD-BKT
Dimensions 47 × 29.3 × 56 mm
Door Max. Thickness (mm)

18

Door Min. Thickness (mm)

5

Overall Length (mm) Width (mm) Height (mm) Weight (g)
47 mm 29.3 mm 56 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads