ITEM NO. | HBF-ELAN-HH |
Weight | 2800 g |
Dimensions | 197 × 32 × 581 mm |
Compatible Hinge Types | Concealed |
Door Max. Height (mm) | 370 |
Door Max. Weight (kg) | 6.5 |
Door Min. Height (mm) | 320 |
Door Min. Weight (kg) | 5.7 |
Hold Open Angle (degree) | 105, 110, 120 |
Open/Lift Assist | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
197 mm | 32 mm |
Components
Component | Material | Finish |
Mounting Plate | ||
Centre Hinge | ||
Paper Template |