BLT-100

Stainless Steel Bar Latch - BLT-100

(No reviews yet) Write a Review
BLT-100

Stainless Steel Bar Latch - BLT-100

(No reviews yet) Write a Review
Quantity:
Buy Product Adding to cart… The item has been added
Product Description
  • 304 stainless steel bar latch
  • Thick material used for durability
  • Latch with thumb screw on bar
  • Rubber ring on thumb screw to improve girp
  • Tighten screw to keep latch closed
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
177
Length or Depth of Item when closed (mm)
25.5
Length or Depth of Item when closed (in)
1.004
Height of Item (mm)
80
Height of Item (in)
3.15
Width of Item (mm)
100
Width of Item (in)
3.937
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Stainless Steel Bar Latch - BLT-45

$36.60
Stainless Steel Bar Latch - BLT-60

$44.00
Stainless Steel Bar Latch - BLT-80

$53.30
Stainless Steel Bar Latch - BLT-120

$86.40