ITEM NO. | DSI-4400-20-25E |
Weight | 240 g |
Dimensions | 65 × 20 × 270 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 20 X 20 |
Bar Shape | Square |
CC Length (Inch) | 9-27/32 |
CC Length (mm) | 250 |
Internal Height (mm) | 45 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
270 mm | 20 mm | 65 mm |
Components
Component | Material | Finish |