XL-SA01-240/MANGLE BRACKET

Specs
ITEM NO.XL-SA01-240/M
Weight 660 g
Dimensions 240 × 25 × 240 mm
Holes

6

Load Capacity (kg)

12

Load Capacity (lbs)

26

Thickness (mm)

8

Overall Length (mm) Width (mm) Height (mm) Weight (g)
240 mm 25 mm 240 mm 660 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads