ITEM NO. | XL-SA01-150/M |
Weight | 400 g |
Dimensions | 150 × 25 × 150 mm |
Holes | 4 |
Load Capacity (kg) | 18 |
Load Capacity (lbs) | 39 |
Thickness (mm) | 8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 25 mm | 150 mm | 400 g |
Components
Component | Material | Finish |