ITEM NO. | HG-CHJ70BL |
Weight | 115 g |
Dimensions | 23.5 × 80 × 70 mm |
Adjustable | Yes |
Detent Holding Force (kgf-cm) | 20.4 |
Detent Holding Force (lbs-in) | 17.7 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
23.5 mm | 48 mm | 70 mm | 115g |
Components
Component | Material | Finish |
Fixed Bracket | POM | Black |
Movable Bracket | POM | Black |
Shaft | Stainless Steel | |
Cover | ABS | Black |