FS-06/S

ALUMINUM & RUBBER KNOB - FS-06/S

Product Specifications
Material
Aluminum, Synthetic Rubber
Finish
Silver, Black
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

ALUMINUM & RUBBER KNOB - FS-04/S

$16.50