ALUMINUM PULL
Applications
Specs
ITEM NO. | AOT35-180 |
Weight | 129 g |
Dimensions | 180 × 35 × 10 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
180 mm | 35 mm | 10 mm | 129 g |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!