ITEM NO. | ARW2-16-100 |
Weight | 21.5 g |
Dimensions | 100 × 6 × 16 mm |
Load Capacity (kg/pair) | 5 |
Load Capacity (lbs/pair) | 11 |
Positive Stop | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
140 mm | 16 mm | 16 mm | 21.5 g |
Components
Component | Material | Finish |
Outer Rail | Aluminum | Anodized |
Inner Rail | Aluminum | Anodized |
Retainer | Steel | Plain |
Balls | Steel |