SYT-H1-104

ADJUSTABLE VANE DAMPER - SYT-H1-104

Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
64.5
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
66
Height of Item (in)
2.625
Width of Item (mm)
44.5
Width of Item (in)
1.8125
Max. Torque (kgf-cm/ea)
100
Max. Torque (lbs-in/ea)
86.9
Dampening Direction
Two way
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M3, M5
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ADJUSTABLE VANE DAMPER - SYN-H1-L104

$0.00
ADJUSTABLE VANE DAMPER - SYN-H1-R104

$0.00
CHROME PLATED BRASS HINGE - 104/CR

$27.00