ITEM NO. | HG-TQJ100-A |
Weight | 242 g |
Dimensions | 55 × 23.5 mm |
Adjustable | Yes |
Damper Torque (kgf-cm) | 0 To 102 |
Damper Torque (lbs-in) | 0 To 88.7 |
Holes | 4 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 23 mm | 60 mm |
Components
Component | Material | Finish |
Bracket A/B | Zinc Alloy | Satin Chrome |
Cover Cap | Polypropylene | Dark Gray |
Torque Adjustment Screw | Steel |