ESO-6732/WHT

Adjustable Knuckle Catch - ESO-6732/WHT

Product Description
  • Grabs and holds doors tightly
  • Strong catch force
  • Catch force is adjustable by turning adjustment screw
Product Specifications
Material
Plastic (PA)
Finish
White
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
25.5
Height of Item (in)
1.0625
Width of Item (mm)
67
Width of Item (in)
2.6875
Max. Push In Force (kg)
26
Max. Push In Force (lbs)
57
Min. Push In Force (kg)
13
Min. Push In Force (lbs)
29
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Adjustable Knuckle Catch - ESO-6732/BLK

$15.00
KNUCKLE CATCH WHITE - K-CATCH/WHT-T

$1.20
DURACON CATCH, WHITE - D-CATCH24/WHT

$0.50