Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
204
Length or Depth of Item when closed (mm)
910
Length or Depth of Item when closed (in)
35.875
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
28
Width of Item (in)
1.125
Track Installation Type
Floor Surface Mount
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N