1-1212

316 S.S. VENTILATOR - 1-1212

Product Description
  • Available in 2 sizes
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
115
Height of Item (in)
4.5625
Width of Item (mm)
115
Width of Item (in)
4.5625
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

316 S.S. VENTILATOR - 1-1122

$76.90