Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
78.5
Length or Depth of Item when open (mm)
41
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Mounting Type
Screws
Knuckles
4
Holes
5
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files