Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
85
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
74
Width of Item (in)
2.9375
Load Capacity (kg/pr)
17
Load Capacity (lbs/pr)
37.4
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Knuckles
4
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files