HES3D-90DN

3-Way Adjustable Concealed Hinge - HES3D-90DN

MSRP:
$78.10 USD
(No reviews yet) Write a Review
HES3D-90DN

3-Way Adjustable Concealed Hinge - HES3D-90DN

MSRP:
$78.10 USD
(No reviews yet) Write a Review
Product Description
  • 3-way adjustable
  • Hinge leaves seaparate for easy installation and removable
  • Cover caps hide all screw heads for clean appearance
  •  WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Dull Nickel
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg/pr)
12
Load Capacity (lbs/pr)
26.4
Load Capacity (kg/3 ea)
16
Load Capacity (lbs/3 ea)
35.2
Max. Door Height (mm)
1500
Max. Door Height (in)
59.0625
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Min. Door Thickness (mm)
23
Min. Door Thickness (in)
0.875
Holes
4
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20
Fasteners Type
Countersunk Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

3-Way Adjustable Concealed Hinge  - HES3D-E160DN

$160.00
3-Way Adjustable Concealed Hinge  - HES3D-120DC

$82.50
3-Way Adjustable Concealed Hinge  - HES3D-E160DC

$160.00
3-Way Adjustable Concealed Hinge  - HES3D-90DC

$78.10
3-Way Adjustable Concealed Hinge  - HES3D-70BL

$57.20