FD80-TRM2000SIL

UPPER TRACK 2000MM - FD80-TRM2000SIL

Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
2000
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
2000
Width of Item (in)
78.75
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1500
Max. Door Width (in)
59.0625
Min. Door Width (mm)
0
Min. Door Width (in)
0
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Roller/Bracket Type
Top Recessed, Top Surface
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y

Related Products

UPPER TRACK 3640MM - FD80-TRM3640SIL

$230.50
UPPER TRACK 2730MM - FD80-TRM2730SIL

$175.60
3640MM UPPER RAIL (SILVER) - FD30-TRM3640SIL

$65.90
1820MM UPPER RAIL (SILVER) - FD30-TRM1820SIL

$33.00
2730MM UPPER RAIL (SILVER) - FD30-TRM2730SIL

$49.40