Closet Organization Hardware

Closet Accessories and Wardrobe Storage

Explore the unique line of closet accessories featuring space saving closet organization hangers for any residential closets. Our closet hardware is easy to install making it the perfect solution for any wardrobe. Trust Sugatsune’s lift systems, extension hanger rods and other accessories to build convenience in your next project.

 

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Creating Space

Resolve space and organization challenges with Sugatsune closet accessories.  Our experience in Japan is that space itself is a luxury.  Therefore, we developed a line-up of closet organization hardware to bring this luxury into your life.  Our Tallman series is one example.  This lift system allows additional clothes to be stored high and out of the way.  Thus giving you more space.  It also incorporates a shock absorbing feature that provides a soft motion when the rod is returned to its stored position.

Closet Solutions with Heritage

Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right solution to help build your creations.  Sugatsune America is AS9120 B and ISO9001;2015 certified and distributes unique products that create convenience and satisfaction for people.