Fastmount panel mounting clips are the perfect hardware clips for residential or commercial projects because they are easy to install, high-performance, and durable. They are also more convenient than other types of mounting clips. Because they are available in different profiles and can mount to various materials, including drywall and cinder, this hardware is perfect for hanging art or any other type of panel. Mounting ceiling panels? Fastmount hardware not only has clips to do so, but include accessories that ensure safety. Special installation tools are also available to add convenience and provide flexibility to designers and builders.
-
CT-12
31MM HSS COUNTERSINK DRILL BIT -
CT-09
CARBIDE STEP DRILL 10MM FORSTN -
CT-13A
CARBIDE TIP STEP DRILL – 16.8D -
CT-01
DRILL 10MM WITH SHOULDER -
CT-DG09
DRILL GAUGE FOR CT-09 DRILL BI -
CT-18DG
DRILL GUIDE INSTALLATION JIG F -
SL-F15B
EXTRUSION FEMALE FRONT MOUNT CLIP -
SL-F15A
EXTRUSION FEMALE SIDE MOUNT CLIP -
SL-M15
EXTRUSION MALE CLIP – 15 KG -
PC-DC1
FEMALE ANCHOR FOR PC-F1A -
CT-19
INSTALL TOOL FOR LP-F8 & LP-DF -
MC-IT5
INSTALL TOOL FOR METAL CLIPS M
Removable Panel Clips
Fastmount created versatile panel clip solutions for a wide array of unique residential and commercial applications. All of our designs have one thing in common: they offer the easiest and most reliable installation for mounting panels or piecing together furniture, and can be easily uninstalled as well. This ease of use makes these panel mounting clips a natural fit for many different kinds of projects.
Hardware Clips by Sugatsune America
Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right solution to help build your creations. Sugatsune America is AS9120:2016 and ISO 9001:2015 certified and distributes unique products that create convenience and satisfaction for people.
Explore our inventory of hardware clips today, and contact us if you have any questions.