Hatch Pulls and Ring Pulls

Ring, Folding, and Hatch Pull Handles

Sugatsune produces folding pull handles graded for use aboard aircraft and marine vessels. Sugatsune America is AS9120 B and ISO9001; 2015 certified, featuring a wide array of products specifically graded for use within the interiors of marine and aircraft from small passenger boats and planes to international liners and cargo ships.

Along with these hatch pull handles, we also have a full range of Handles, Pulls, and Knobs for use in any furniture or cabinet application.

For further assistance, please contact a technical expert for help choosing the right products for your next project. Our showroom experts can also guide you through our full suite of architectural and industrial products.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Explore Folding Pull Handles

Sugatsune creates RoHS grade ring pulls for interior hatches. These are perfect for cabinets and storage where ease-of-use and spatial efficiency require handles to remain flush when not in use.

A Heritage of Innovative Design

Sugatsune is an international leader in design and precision-engineering for commercial, industrial, and residential projects. Since 1930, Sugatsune has developed innovative furniture and architecture hardware, from a wide variety of knobs, pulls, and handles to our signature soft-close hinges.

Sugatsune America features over 6,000 products available through a network of nationwide wholesalers and retailers. Each individual component is noted for its superior engineering, timeless design, and long-lasting durability.

Learn more about any of the folding pull handles featured in this collection by exploring our digital resources, which contain extensive product literature and CAD files.