Surface Mount Handles

Sugatsune produces surface mount handles that can be installed on furniture or cabinet doors. Each of our front mount handles is designed ergonomically, with precise curvature ensuring a user’s hand does not get strained during repeated use.

Along with these handles, we also feature a full range of Handles, Pulls, and Knobs for furniture and cabinetry used in homes, businesses, and industrial facilities.

For additional support, please contact a Sugatsune technical rep who may assist you in choosing the right surface handles. Our showroom experts can also educate you on any product throughout our collection of architectural and industrial products.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Surface Mount Handles for Furniture and Cabinetry

Sugatsune manufactures RoHS surface handles which can be mounted on cabinet or furniture doors. These can be installed horizontally or vertically depending on your doors’ drill hole alignment. Install horizontally for drawers or vertically for cabinet doors that must swing open.

Innovative Design and Precision-Engineering

Sugatsune is a leader and innovator in the fields of architecture and industrial design. Since 1930, Sugatsune has developed furniture and architecture hardware noted for an uncompromising approach to precision-engineering and timeless design.

Sugatsune America is also AS9120 B and ISO9001; 2015 certified, with a full suite of products graded for use aboard marine and aircraft.

For additional insight on our collection of surface mount handles, please consult our digital resources, which feature product literature and downloadable CAD files.