Adjustable-Position handles With Threaded Studs
Explore adjustable-position handles with threaded studs produced by Sugatsune. These handles can be installed as pull handles in any residential or commercial space where you may require stainless steel materials. Each product comes with washers, spring washers, and nuts for easy installation.
Along with these wire pull handles, explore our full range of Handles for Drawers, Cabinets, and Doors.
Please contact our Sugatsune technical experts for additional support in choosing the best hardware for your project, or for assistance with any of our other architectural and industrial products.
-
HK-100
FOLDING HANDLE -
HK-120
FOLDING HANDLE -
HK-80
FOLDING HANDLE -
H-42-B-9
S/S WIRE PULL -
H-42-B-1
Stainless Steel Thick Wire Pull (H-42-B-1), 41 × 75 × 7 mm -
H-42-B-14
Stainless Steel Thick Wire Pull (H-42-B-14), 40 × 86 × 6 mm -
H-42-B-15
Stainless Steel Thick Wire Pull (H-42-B-15), 70 × 162 × 12mm -
H-42-B-2
Stainless Steel Thick Wire Pull (H-42-B-2), 41 × 109 × 9 mm -
H-42-B-3
Stainless Steel Thick Wire Pull (H-42-B-3), 51 × 120 × 10 mm -
H-42-B-4
Stainless Steel Thick Wire Pull (H-42-B-4), 51 × 130 × 10 mm -
H-42-B-5
Stainless Steel Thick Wire Pull (H-42-B-5), 70 × 200 × 12 mm -
H-42-B-6
Stainless Steel Thick Wire Pull (H-42-B-6), 70 × 250 × 12 mm
Innovative Hardware
Sugatsune creates NSF and RoHS grade threaded stud handles with adjustable positions. We also feature folding wire pull handles depending on your furniture or cabinet designs. Each product is made of 304 stainless steel for maximum resistance to corrosion.
Precision Design and Engineering Since 1930
Sugatsune has been a global leader in precision-engineering and design for commercial, industrial, and residential projects since 1930. From our full range of cabinet and furniture hardware to our signature soft-close hinges, all Sugatsune products are renowned for their sound engineering and long term durability.
Sugatsune America is also AS9120 B and ISO9001; 2015 certified, and features a wide range of products suited for installation aboard aircraft and marine vessels.
Discover over 6,000 products available through Sugatsune America wholesalers and retailers.
Learn more about any of our adjustable-position handles with threaded studs featured here by consulting our full suite of digital resources, featuring extensive product literature and downloadable CAD files.