Door Accessories

Door Hardware Accessories

Sugatsune’s door accessories and door hardware parts prevent doors from slamming or causing damages.  Check out a line-up of wall and floor mounted door stops and soft-closing systems that add safety and convenience to your project.

Whether you are working on a custom home project or a high-end office building, these door hardware parts will provide the uniqueness you desire.

NARROW YOUR RESULTS

FacetWp Door Max. Thickness (mm)
Max. Door Thickness (mm)
Bar Diameter (mm)
Load Capacity (kg)
Glass Thickness (mm)
Load Capacity (kgf)
Center to Center Length (mm)
Load Capacity (lbs)
Magnetic Force (lbs)
Holding Force (lbs)
Retaining Force (lbs)
Push In Force (lbs)
Door Max Height (inch)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Min. Height (inch)
Door Max. Weight (lbs)
Door Max. Width (inch)
Door Min. Width (inch)
Door Min. Thickness (inch)
Door Max Torque (lb-in)
Door Min Torque (lb-in)
Load Capacity (lbs/pair)
Load Range (lbs/pr)
Handle Depth (inches)
Damper Torque (lbs-in)
Torque Variation (lbs-in)
Non-Handed
Positive Catch
Positive Lock
Positive Stop
Soft Close
For Drywall
Undermount Hook
Multi-Prong Hook
Million Lock
Master Keying Availability

Precision Engineering & Design Since 1930 

 

Since 1930, Sugatsune has been a trusted source for precision-engineered  hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation and aerospace, you can find the right solution to help build your creations. Sugatsune America is AS9120 B and ISO9001; 2015 certified and distributes unique products to create convenience and satisfaction for people.


To learn more about all of our door accessories, please visit our resources, for related product literature.Or contact our experts to find the right solution to meet the needs of your project.