Sugatsune offers stainless steel lift hinges and heavy-duty flag hinges. Our specialty lift-off door hinge, for example, offers a max load capacity of 1,080 lbs per pair. For industrial applications, this means security and durability.
We also feature NSF-certified hinges that are designed to support heavy doors, making them a great solution for food preparation equipment. Two steel hinges can hold a door weighing up to 198 lbs. We also feature a heavy-duty cleanroom lift-off hinge. This lift hinge is guaranteed for durability. Passing 200,000 cycle tests, it is designed to hold up to 220 lbs per pair of hinges.
-
HG-CV127/L
CLEAN ROOM LIFT-OFF HINGE -
HG-CV127/R
CLEAN ROOM LIFT-OFF HINGE -
HG-LSH-204L
HEAVY DUTY LIFT-OFF HINGE (WELD-ON) -
HG-LSH-204R
HEAVY DUTY LIFT-OFF HINGE (WELD-ON) -
HG-LSH-154L
HEAVY DUTY LIFT-OFF HINGE (WELD-ON) -
HG-LSH-154R
HEAVY DUTY LIFT-OFF HINGE (WELD-ON) -
S-6166-2-L
LIFT OFF HINGE -
S-6166-2-R
LIFT OFF HINGE -
S-6166-6-L
LIFT OFF HINGE -
S-6166-6-R
LIFT OFF HINGE -
S-6173-2
LIFT OFF HINGE -
S-6173-5
LIFT OFF HINGE
High-Quality Products you can Trust
Whether you are designing manufacturing equipment, facilities, or cleanrooms, Sugatsune has a large selection of high-quality hardware solutions. Including specialized stainless steel lift hinges that are NSF certified. Making them popular for food prep and processing equipment. And with our heavy-duty flag hinges, 1,000 lbs doors are no problem.
Specialty Hardware Since 1930
Since 1930, Sugatsune has been a trusted source for precision-engineered hardware solutions. From architectural and furniture hardware to industrial components for industries including food, medical equipment, transportation, and aerospace, you can find the right solution to build your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes unique products that create convenience and satisfaction for people.
Explore heavy-duty steel hinges, including lift hinges and flag hinges, and over 6,000 other products available in the United States, at Sugatsune America. Please consult our digital resources, featuring extensive product literature and downloadable CAD files. Or contact our experts to find the right solution to your creative challenges.