Product Description
- Push to latch/unlatch.
- Miniature design is ideal for small applications
- Snap in style catch
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
0.7
Length or Depth of Item when closed (mm)
12.5
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
10
Width of Item (in)
0.4375
For use with
PR-4PK
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files