KA-A1-PS32-500-LGR

Pole Stand - KA-A1-PS32-500-LGR

MSRP:
$120.00 USD
Sold as Each
(No reviews yet) Write a Review
KA-A1-PS32-500-LGR

Pole Stand - KA-A1-PS32-500-LGR

MSRP:
$120.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Robust design to hold monitors securely in position.
  • Freely tilt and swivel monitors. Will hold in desired position.
  • Auxiliary lock protects monitor from unintended movement. Great for touch screens.
  • Compliant with VESA standard. (Hole pattern 75x75 mm, 100x100 mm).
  • Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
  • ⚠️ WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
Product Specifications
Material
Aluminum
Finish
Light Gray
Weight of Item (g)
1176
Length or Depth of Item when closed (mm)
95
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
564.5
Height of Item (in)
22.2
Articulation Maximum High
500
Articulation Maximum Low
60
Mounting Style
Pipe Mount
Applicable Pipe Diameter (mm)
32
Applicable Pipe Diameter (in)
1.26
Are Fasteners Included
 
Are Fasteners Required
Y
Fasteners Type
M5.5 Machine Screws,M8 Machine Screws
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products