MRG-30C-8

Plastic Roller Guide Block - MRG-30C-8

MSRP:
$26.00 USD
(No reviews yet) Write a Review
MRG-30C-8

Plastic Roller Guide Block - MRG-30C-8

MSRP:
$26.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Smooth, stable motion with excellent resistance to twisting forces.
  • Flexible mounting for both horizontal and vertical applications.
  • Quiet operation with resin rollers that reduce noise.
  • Durable blue monomer cast nylon rollers for long- lasting wear resistance.
  • Proven reliability: tested at 200 mm/s for 500,000 rounds trips of 100 mm — a total travel distance of 100 km.
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.56
Height of Item (mm)
12.81
Height of Item (in)
0.51
Width of Item (mm)
25.8
Width of Item (in)
1.02
Carriage Length (mm)
65
Carriage Length (in)
1.02
Carriage Width (mm)
25.8
Carriage Width (in)
2.56
Mounting Type
M4 Machine Screw
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine Screw,Screw Insertion Depth: Within 6mm
Downloadable Files

Related Products

Multi-Roller Linear Guide Block - MLGX-32C-8

$60.00
Multi-Roller Linear Guide BLock - MLGX-25C-8

$72.50
8-Wheel MLG-20 Guide BLock - MLG-20C-8

$18.50