6900/WHT

Plastic Catch - 6900/WHT

MSRP:
$0.66 USD
(No reviews yet) Write a Review
6900/WHT

Plastic Catch - 6900/WHT

MSRP:
$0.66 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Grabs and holds doors tightly
Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
21.2
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
29
Width of Item (in)
1.1875
Pull Out Force (kg)
1.6
Pull Out Force (lbs)
3.5
Push In Force (kg)
1.1
Push In Force (lbs)
2.4
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm or #3 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products