Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
360
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
600
Width of Item (in)
23.625
Load Capacity (kg)
53
Load Capacity (lbs)
116
CC Length (mm)
70
CC Length (in)
2.75
Holes
18
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 flat head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N