Product Description
- 660 lbs (300 kg) Heavy Duty Model
- Ceiling and Barn Door Mount
- Recessed and Top Surface Mounted door brackets
- Double rollers with ball bearings
- Quiet precision movement
- Low profile minimum gap of 1/8” (3 mm) Recess Mount
- Vertical Adjustment ± 1/16” (1 mm)
- o Recessed mount ± 1/4” (6 mm)
- o Surface mount ± 1/16” (2 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
924
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
300
Max. Door Weight (lbs)
660
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Barn Door Mount
Vertical Adjustment (mm)
2
Vertical Adjustment (in)
± 1/16
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files