Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
738
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
500
Min. Door Width (in)
19.6875
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
125
Max. Door Weight (lbs)
275
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount
Vertical Adjustment (mm)
2.5
Vertical Adjustment (in)
± 1/8
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files