Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
1019
Min. Door Width (mm)
500
Min. Door Width (in)
19.6875
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
125
Max. Door Weight (lbs)
275
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Vertical Adjustment (mm)
1
Vertical Adjustment (in)
± 1/16
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files