Product Description
- Surface-mount adapter for panel
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum, Stainless Steel
Finish
Plain
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
38
Width of Item (in)
1.5
For Drywall
N
Wall Panel Model
N
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files