Product Description
- Snap in Installation
- Release multiple latches simultaniously with temporary hold open feature
- Two types of locking and unlocking methods either with a key or lever
- (key & levers are sold separately)
- The latch body is made from plastic material rated at UL94 V-O
- 304 Stainless Steel component parts
- High corrosion resistance.
WARNING: This product can expose you to chemicals including styrene and carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
POLYPROPYLENE, PBT
Finish
Black
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Length or Depth of Item when open (mm)
26
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Thickness (mm)
1.6
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
1.2
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files