Product Description
- Male self tapping clip suitable for most panel mounting applications
- 11 lb (5 kg) pull out load
WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
2.2
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
5
Pull Out Force (lbs)
11
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files