Product Description
- Female push fit clip suitable for applications requiring lateral adjustment, such as curved panels
WARNING: This product can expose you to chemicals including Formaldehyde, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
17.2
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
49.9
Height of Item (in)
2
Width of Item (mm)
49.9
Width of Item (in)
2
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Screw on
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files