Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
55
Length or Depth of Item when closed (mm)
28.5
Length or Depth of Item when closed (in)
1.122
Height of Item (mm)
23
Height of Item (in)
0.906
Width of Item (mm)
75.8
Width of Item (in)
2.984
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Max. Door Height (mm)
750
Max. Door Height (in)
29-1/2
Max. Door Width (in)
23-5/8
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files