Product Description
- 6 color options that can be used to separate work processes or to warn of dangerous areas
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (PA)
Finish
Orange
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
13.5
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
175
Width of Item (in)
6.9375
CC Length (in)
0
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files