HG-TQU15-B

One-Way Concealed Torque Hinge - HG-TQU15-B

MSRP:
$44.00 USD
(No reviews yet) Write a Review
HG-TQU15-B

One-Way Concealed Torque Hinge - HG-TQU15-B

MSRP:
$44.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Free stop (torque) in hinge closing direction. Allows for frictionless handling of doors in the hinge opening direction.
  • Hinge is hidden (concealed) from the outside of the door. Can be used horizontally or vertically.
  • Install a catch or latch as well to keep lids or doors from sagging open.
  • Durability: successfully passed 20,000 open/close private cycles.
  • Ideal for medical or analytical equipment, automation devices, maintenance on various manufacturing equipment.
Product Specifications
Material
STAINLESS STEEL(SUS304)
Finish
Barrel Polish
Weight of Item (g)
145
Length or Depth of Item when closed (mm)
67.5
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
36.9
Height of Item (in)
1.453
Width of Item (mm)
75
Width of Item (in)
2.953
Max. Torque (kgf-cm/ea)
6.9
Max. Torque (lbs-in/ea)
5.98
Min. Torque (kgf-cm/ea)
6.9
Min. Torque (lbs-in/ea)
5.98
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
90
Max. Opening Angle (degree)
90
Dampening Direction
Closing Torque
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 screws
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

One-Way Concealed Torque Hinge  - HG-TQU15-A

$44.00
One-Way Concealed Torque Hinge (130° Wide Opening)  - HG-TQWA15-B

$64.35
Adjustable One Way Torque Hinge  - HG-TQJ100-B

$183.00
Torque Hinge (One Way/Downward)  - HG-TQA90-B

$195.80