Product Description
- Easy to open with the handle
- No need to put hands inside enclosure
- 304 Stainless Steel lid, frame, and handle.
WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2200
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
294
Height of Item (in)
11.625
Width of Item (mm)
384
Width of Item (in)
15.125
Soft Closing
N
For Horizontal Installation
N
Shape
Rectangular with handle
Self-leveling Lid
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N