Product Description
- Features damper to keep lid from slamming shut.
- Made of stainless steel for corrosion resistance.
- Wide opening.
- Balance weight restores lid to horizontal position.
Product Specifications
Material
304 STAINLESS STEEL
Finish
SATIN
Weight of Item (g)
1400
Length or Depth of Item when closed (mm)
220
Length or Depth of Item when closed (in)
8.661
Height of Item (mm)
50
Height of Item (in)
1.969
Width of Item (mm)
220
Width of Item (in)
8.661
Soft Closing
Y
Synchronized Door
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files