Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
127
Length or Depth of Item when closed (mm)
206
Length or Depth of Item when closed (in)
8.125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
17.5
Width of Item (in)
0.75
Max. Door Weight (kg)
7
Max. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 16 mm
Fasteners Type
Self tapping screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files