Product Description
- 95° opening concealed hinge
- Door opens without hitting adjacent cabinets
- Ideal when 2 doors are close together
- Clip-on feature allows easy door installation/removal
- Hinge body and mounting plate sold separately
Product Specifications
Material
STEEL
Finish
NICKEL
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
63
Length or Depth of Item when closed (in)
2.48
Height of Item (mm)
46.5
Height of Item (in)
1.831
Width of Item (mm)
18.1
Width of Item (in)
0.713
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files